🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

ESDA5V3L

ESDA5V3L

ESDA25L

ESDA25L

Active

Free

ESDA14V2L

DUAL TRANSIL ARRAY FOR ESD PROTECTION

ECCN USEAR99
ECCN EUNEC
Package Size2.8 x 1.5
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-3L

This device is a diode array designed to protect 1 line or 2 lines against ESD transients.The device is ideal for applications where both reduced line capacitance and board space saving are required.It can also be used as bidirectional suppressor by connecting only pin 1 and...
Read More

Key features
  • Unidirectional device
  • Low leakage current (IR max. < 20 µA at VBR)
  • 300 W peak pulse power (8/20 µs)
In stock
Quantity $ per unit Savings
1-9$0.480%
10-99$0.3625%
100-499$0.2352%
500$0.2059%
Contact sales
$0.48
$0.48
or
ECCN USEAR99
ECCN EUNEC
Package Size2.8 x 1.5
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-3L

This device is a diode array designed to protect 1 line or 2 lines against ESD transients.The device is ideal for applications where both reduced line capacitance and board space saving are required.It can also be used as bidirectional suppressor by connecting only pin 1 and...
Read More

Key features
  • Unidirectional device
  • Low leakage current (IR max. < 20 µA at VBR)
  • 300 W peak pulse power (8/20 µs)