NRND
TRANSIL array for data protection
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.1 x 2 x 0.95 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The ESDAxxxWx are monolithic suppressors designed to protect components connected to data and transmission lines against ESD.
These devices clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transients.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.55 | 0% |
| 10-99 | $0.34 | 38% |
| 100-499 | $0.22 | 60% |
| 500 | $0.18 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.1 x 2 x 0.95 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The ESDAxxxWx are monolithic suppressors designed to protect components connected to data and transmission lines against ESD.
These devices clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transients.
|