Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Dual Transil array for ESD protection
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.1 x 2 x 0.95 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323 |
This device is a diode array designed to protect 1 line or 2 lines against ESD transients.The device is ideal for applications where both reduced line capacitance and board space saving are required.It can also be used a bidirectional suppressor by connecting only pin 1 and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.44 | 10% |
| 10-99 | $0.21 | 49% |
| 100-499 | $0.17 | 58% |
| 500 | $0.13 | 68% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.1 x 2 x 0.95 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323 |
This device is a diode array designed to protect 1 line or 2 lines against ESD transients.The device is ideal for applications where both reduced line capacitance and board space saving are required.It can also be used a bidirectional suppressor by connecting only pin 1 and...
Read More
|