Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
DUAL TRANSIL ARRAY FOR ESD PROTECTION
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.9 x 2.45 x 1.1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-3L |
This device is a diode array designed to protect 1 line or 2 lines against ESD transients.The device is ideal for applications where both reduced line capacitance and board space saving are required.It can also be used as bidirectional suppressor by connecting only pin 1 and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.38 | 3% |
| 10-99 | $0.17 | 54% |
| 100-499 | $0.15 | 60% |
| 500 | $0.11 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.9 x 2.45 x 1.1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-3L |
This device is a diode array designed to protect 1 line or 2 lines against ESD transients.The device is ideal for applications where both reduced line capacitance and board space saving are required.It can also be used as bidirectional suppressor by connecting only pin 1 and...
Read More
|