$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Automotive dual-line 3 V TVS in SOT23-3L
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.9 x 2.55 x 1.1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT23-3L |
This device is a diode array designed to protect 1 line or 2 lines against ESD transients.The device is ideal for applications where both reduced line capacitance and board space saving are requiredIt can also be used as bidirectional suppressor by connecting only pin 1 and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.56 | 2% |
| 10-99 | $0.29 | 48% |
| 100-499 | $0.22 | 60% |
| 500 | $0.18 | 67% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.9 x 2.55 x 1.1 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT23-3L |
This device is a diode array designed to protect 1 line or 2 lines against ESD transients.The device is ideal for applications where both reduced line capacitance and board space saving are requiredIt can also be used as bidirectional suppressor by connecting only pin 1 and...
Read More
|