$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

ESDA25W

ESDA25W

Active

ESDA6V1-5W6

TRANSIL array for data protection

ECCN USEAR99
ECCN EUNEC
Package Size2.1 x 2 x 0.95
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-6L

The ESDAxxxWx are monolithic suppressors designed to protect components connected to data and transmission lines against ESD.


These devices clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transients.

Key features
  • 2 up to 5 Unidirectional Transil functions
  • Low leakage current < 1μA
  • Breakdown voltage: VBR = 6.1 V min. and 25 V min.
  • Very small PCB area < 4.2 mm2 typically
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size2.1 x 2 x 0.95
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-6L

The ESDAxxxWx are monolithic suppressors designed to protect components connected to data and transmission lines against ESD.


These devices clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transients.

Key features
  • 2 up to 5 Unidirectional Transil functions
  • Low leakage current < 1μA
  • Breakdown voltage: VBR = 6.1 V min. and 25 V min.
  • Very small PCB area < 4.2 mm2 typically