NRND
Automotive quad-line TVS for ESD protection
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.9 x 2.8 x 1.18 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT23-6L |
The ESDAxxSCxY devices are monolithic voltage suppressors designed to protect components which are connected to data and transmission lines against ESD.They clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.48 | 17% |
| 10-99 | $0.28 | 33% |
| 100-499 | $0.20 | 52% |
| 500 | $0.18 | 57% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.9 x 2.8 x 1.18 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT23-6L |
The ESDAxxSCxY devices are monolithic voltage suppressors designed to protect components which are connected to data and transmission lines against ESD.They clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative...
Read More
|