Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
TRANSIL ARRAY FOR ESD PROTECTION
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.0 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The ESDA6V1U1 is a monolithic voltage suppressor designed to protect components which are connected to data and transmission lines againstESD.
It clamps the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transients.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.72 | 1% |
| 10-99 | $0.34 | 52% |
| 100-499 | $0.29 | 60% |
| 500 | $0.22 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6.0 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The ESDA6V1U1 is a monolithic voltage suppressor designed to protect components which are connected to data and transmission lines againstESD.
It clamps the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transients.
|