Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
30 A - 8/20 us, 6.3 V TVS in SOD882T
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.0 x 0.6 x 0.35 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD882T |
The ESDA8P30-1T2 is a unidirectional single line TVS diode designed to protect the power line against EOS and ESD transients.
The device is ideal for applications where high power TVS and board space saving are required.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.40 | 3% |
| 10-99 | $0.18 | 54% |
| 100-499 | $0.16 | 60% |
| 500 | $0.12 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.0 x 0.6 x 0.35 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD882T |
The ESDA8P30-1T2 is a unidirectional single line TVS diode designed to protect the power line against EOS and ESD transients.
The device is ideal for applications where high power TVS and board space saving are required.
|