$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Automotive 3 V TVS in 0402
| Target Application | BroadRreach |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.0 x 0.6 x 0.5 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD-882 |
The ESDAVLC8-1BT2Y is a bidirectional single-line TVS diode designed to protect data lines or other I/O ports against ESD transients.
This device is ideal for applications where both printed circuit board space and power absorption capability are required.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.43 | 48% |
| 10-99 | $0.20 | 31% |
| 100-499 | $0.17 | 43% |
| 500 | $0.16 | 45% |
| 500 + |
Contact sales |
|
| Target Application | BroadRreach |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 1.0 x 0.6 x 0.5 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD-882 |
The ESDAVLC8-1BT2Y is a bidirectional single-line TVS diode designed to protect data lines or other I/O ports against ESD transients.
This device is ideal for applications where both printed circuit board space and power absorption capability are required.
|