$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

ESDLIN1524BJ

ESDLIN1524BJ

Active

ESDLIN1524BJ-HQ

Automotive single line ESD protection for LIN bus in SOD323

Operating RangeAutomotive
Target ApplicationFLEXray
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Package Size1.66 x 1.28 x 1.1
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOD323

The ESDLIN1524BJ is an asymmetrical TVS diode designed to protect one local interconnect network (LIN) bus and clock extension peripheral interface (CXPI) against electrostatic discharge (ESD) and other transient surges such as those defined in ISO 7637-3.The SOD323 is a small package that saves...
Read More

Key features
  • AEC-Q101 qualified
  • Asymetrical bidirectional ESD protection
  • Low leakage current (IR max. < 50 nA at VRM)
  • Stand-off voltage:
    • -15 V (to comply with reverse battery)
    • +24 V (to comply with jump start)
  • High ESD protection level: up to 30 kV
  • ECOPACK2 RoHS compliant component
  • UL94, V0
  • J-STD-020 MSL level 1
  • IPC7531 footprint and JEDEC registered package
  • ISO 16750-2 (jump start and reversed battery tests)
  • ISO 10605 / IEC 61000-4-2- C = 150 pF, R = 330 Ω, exceeds level 4:
    • ±30 kV (air discharge)
    • ±30 kV (contact discharge)
  • ISO 10605 - C = 330 pF, R = 330 Ω:
    • ± 30 kV (air discharge)
    • ± 30 kV (contact discharge)
  • ISO 7637-3:
    • Pulse 3a: -150 V
    • Pulse 3b: +150 V
    • Pulse 2a: +/- 85 V
  • ISO 17987-7 (LIN bus)
  • SAE J3076 (CXPI bus)
Out of Stock
Operating RangeAutomotive
Target ApplicationFLEXray
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Package Size1.66 x 1.28 x 1.1
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOD323

The ESDLIN1524BJ is an asymmetrical TVS diode designed to protect one local interconnect network (LIN) bus and clock extension peripheral interface (CXPI) against electrostatic discharge (ESD) and other transient surges such as those defined in ISO 7637-3.The SOD323 is a small package that saves...
Read More

Key features
  • AEC-Q101 qualified
  • Asymetrical bidirectional ESD protection
  • Low leakage current (IR max. < 50 nA at VRM)
  • Stand-off voltage:
    • -15 V (to comply with reverse battery)
    • +24 V (to comply with jump start)
  • High ESD protection level: up to 30 kV
  • ECOPACK2 RoHS compliant component
  • UL94, V0
  • J-STD-020 MSL level 1
  • IPC7531 footprint and JEDEC registered package
  • ISO 16750-2 (jump start and reversed battery tests)
  • ISO 10605 / IEC 61000-4-2- C = 150 pF, R = 330 Ω, exceeds level 4:
    • ±30 kV (air discharge)
    • ±30 kV (contact discharge)
  • ISO 10605 - C = 330 pF, R = 330 Ω:
    • ± 30 kV (air discharge)
    • ± 30 kV (contact discharge)
  • ISO 7637-3:
    • Pulse 3a: -150 V
    • Pulse 3b: +150 V
    • Pulse 2a: +/- 85 V
  • ISO 17987-7 (LIN bus)
  • SAE J3076 (CXPI bus)