Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Low clamping, low capacitance bidirectional single line ESD protection
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The ESDZV18-1BF4 is a bidirectional single line TVS diode designed to protect the data line or other I/O ports against ESD transients.
The device is ideal for applications where both reduced line capacitance and board space saving are required.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.23 | 0% |
| 10-99 | $0.11 | 53% |
| 100-499 | $0.09 | 60% |
| 500 | $0.07 | 71% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 0.6 x 0.3 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The ESDZV18-1BF4 is a bidirectional single line TVS diode designed to protect the data line or other I/O ports against ESD transients.
The device is ideal for applications where both reduced line capacitance and board space saving are required.
|