Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

NRND

ETP01-1621RL

Ethernet protection, 16 V, 100 A, in SO-8

ECCN USEAR99
ECCN EUNEC
Package Size6 x 4.9 x 1.75
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

The ETP01 series is a low capacitance transient surge arrestor designed for protection of high debit rate communication network. Planar technology used combines a high surge capability to comply with Telcordia GR1089 Intrabuilding and ITU-T K20/21, and low capacitance to avoid distortion of high...
Read More

Key features
  • Differential and common mode protection
  • Telcordia GR1089 Intrabuilding: 150 A, 2/10 μs
  • ITU-T K20/21: 40 A, 5/310 μs
  • Low capacitance: 13 pF max at 0 V
  • UL94 V0 approved resin
  • SO-8 package is JEDEC registered
  • Benefits
    • Trisil™ technology is not subject to ageing and provides a fail safe mode in short circuit for a better protection.
    • This series is used to help equipment to meet main standards such as UL61950, IEC 950 / CSA C22.2 and UL1459.
  • Complies with the following standards
    • IEC 61000-4-2: Level 4
      • 15 kV (air discharge)
      • 8 kV (contact discharge)
    • MIL STD 883E-Method 3015-7: class3:
      • 25 kV (Human body model)
    • Telcordia GR-1089 Core: 100 A, 2/10 μs
    • ITU-T K20/21: 37.5 A, 5/310 μs
    • IEC 61000-4-5: 4 kV, 42 Ω, 96 A, 8/20 μs
    • IEC 61000-4-4 EFT : 40A (5/50ns)
In stock
Quantity $ per unit Savings
1-9$0.840%
10-99$0.6721%
100-249$0.6226%
250-499$0.5831%
500$0.5336%
Contact sales
$0.84
$0.84
ECCN USEAR99
ECCN EUNEC
Package Size6 x 4.9 x 1.75
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

The ETP01 series is a low capacitance transient surge arrestor designed for protection of high debit rate communication network. Planar technology used combines a high surge capability to comply with Telcordia GR1089 Intrabuilding and ITU-T K20/21, and low capacitance to avoid distortion of high...
Read More

Key features
  • Differential and common mode protection
  • Telcordia GR1089 Intrabuilding: 150 A, 2/10 μs
  • ITU-T K20/21: 40 A, 5/310 μs
  • Low capacitance: 13 pF max at 0 V
  • UL94 V0 approved resin
  • SO-8 package is JEDEC registered
  • Benefits
    • Trisil™ technology is not subject to ageing and provides a fail safe mode in short circuit for a better protection.
    • This series is used to help equipment to meet main standards such as UL61950, IEC 950 / CSA C22.2 and UL1459.
  • Complies with the following standards
    • IEC 61000-4-2: Level 4
      • 15 kV (air discharge)
      • 8 kV (contact discharge)
    • MIL STD 883E-Method 3015-7: class3:
      • 25 kV (Human body model)
    • Telcordia GR-1089 Core: 100 A, 2/10 μs
    • ITU-T K20/21: 37.5 A, 5/310 μs
    • IEC 61000-4-5: 4 kV, 42 Ω, 96 A, 8/20 μs
    • IEC 61000-4-4 EFT : 40A (5/50ns)