Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

EV-VN7007AH

VN7007AH Evaluation Board

Operating RangeAutomotive
Target ApplicationBody and Convenience
Core ProductVN7007AHTR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCARD

This board provides you an easy way to connect STMicroelectronics®VIPower®M0-7 technology into your existing system.

Key features
  • Simple single IC application board dedicated for VN7007AH
  • Provides electrical connectivity and thermal heat-sinking for easy prototyping
  • General device features
    • Single channel smart high-side driver with CurrentSense analog feedback
    • Very low standby current
    • Compatible with 3 V and 5 V CMOS outputs
  • Diagnostic functions
    • Dedicated high precision proportional load current sense
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
    • OFF-state open-load detection
    • Output short to VCC detection
    • Sense enable/ disable
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Loss of ground and loss of VCC
    • Reverse battery
    • Electrostatic discharge protection
Out of Stock
Operating RangeAutomotive
Target ApplicationBody and Convenience
Core ProductVN7007AHTR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCARD

This board provides you an easy way to connect STMicroelectronics®VIPower®M0-7 technology into your existing system.

Key features
  • Simple single IC application board dedicated for VN7007AH
  • Provides electrical connectivity and thermal heat-sinking for easy prototyping
  • General device features
    • Single channel smart high-side driver with CurrentSense analog feedback
    • Very low standby current
    • Compatible with 3 V and 5 V CMOS outputs
  • Diagnostic functions
    • Dedicated high precision proportional load current sense
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
    • OFF-state open-load detection
    • Output short to VCC detection
    • Sense enable/ disable
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Loss of ground and loss of VCC
    • Reverse battery
    • Electrostatic discharge protection