Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

EVAL-FDA803D-SA

EVAL-FDA803D evaluation board for FDA803D

Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA803D
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA803D and EVAL-FDA903D are evaluation boards for automotive digital class-D power amplifiers FDA803D and FDA903D in PowerSSO-36 slug-down package.

Key features
  • Digital input, class-D output
  • Single audio channels
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803D and FDA903D (PowerSSO-36 slug-down package)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)
Out of Stock
Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA803D
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA803D and EVAL-FDA903D are evaluation boards for automotive digital class-D power amplifiers FDA803D and FDA903D in PowerSSO-36 slug-down package.

Key features
  • Digital input, class-D output
  • Single audio channels
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803D and FDA903D (PowerSSO-36 slug-down package)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)