Active

EVAL-FDA903Q-SA

Evaluation boards for FDA803Q and FDA903Q power amplifiers

Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA903Q
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA903Q is the evaluation board for the automotive digital class-D power amplifiers FDA803Q and FDA903Q in VFQFPN48 slug-down package.

Key features
  • Digital input, class-D output
  • Single audio channel
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803Q and FDA903Q (VFQFPN48 slug-down package)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)
Out of Stock
Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA903Q
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA903Q is the evaluation board for the automotive digital class-D power amplifiers FDA803Q and FDA903Q in VFQFPN48 slug-down package.

Key features
  • Digital input, class-D output
  • Single audio channel
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803Q and FDA903Q (VFQFPN48 slug-down package)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)