Active
RHF100 Evaluation board
| Core Product | RHF100 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The EVAL-RHF100 product evaluation board of STMicroelectronics is designed to help characterize the RHF100 device. This rad-hard device is a 1.2 V, precision, low-power, ± 0.15 % fixed shunt, voltage reference with a typical average temperature co-efficient of 5 ppm/ºC and is housed in a Flat-10...
Read More
|
| Core Product | RHF100 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The EVAL-RHF100 product evaluation board of STMicroelectronics is designed to help characterize the RHF100 device. This rad-hard device is a 1.2 V, precision, low-power, ± 0.15 % fixed shunt, voltage reference with a typical average temperature co-efficient of 5 ppm/ºC and is housed in a Flat-10...
Read More
|