Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
RHF1009A Evaluation board
| Core Product | RHF1009A |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The EVAL-RHF1009A product evaluation board of STMicroelectronics is designed to help characterize the RHF1009A device. This rad-hard device is a low-power adjustable 2.5 V to 5.5 V, ± 0.15 % fixed shunt, voltage reference with a typical average temperature co-efficient of 10 ppm/ºC and is housed...
Read More
|
| Core Product | RHF1009A |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The EVAL-RHF1009A product evaluation board of STMicroelectronics is designed to help characterize the RHF1009A device. This rad-hard device is a low-power adjustable 2.5 V to 5.5 V, ± 0.15 % fixed shunt, voltage reference with a typical average temperature co-efficient of 10 ppm/ºC and is housed...
Read More
|