Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
15 W high power factor LED driver based on HVLED815PF
| Target Application | HID Lighting |
| Core Product | HVLED815PF |
| Input Voltage Min Volt | 176.0 |
| Input Voltage Max Volt | 264.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The LED driver board is based on a flyback topology using the STMicroelectronics®HVLED815PF device.The HVLED815PF device is a high voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (> 0.95) to provide an...
Read More
|
| Target Application | HID Lighting |
| Core Product | HVLED815PF |
| Input Voltage Min Volt | 176.0 |
| Input Voltage Max Volt | 264.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The LED driver board is based on a flyback topology using the STMicroelectronics®HVLED815PF device.The HVLED815PF device is a high voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (> 0.95) to provide an...
Read More
|