EVALKITST7570-1 Active

ST7570 S-FSK power line networking system-on-chip evaluation KIT for AMR
Core ProductST7570
Target ApplicationSmart Grid Distribution and Smart Meters
ECCN US5A002A2
ECCN EU5A002A2
Packing TypeNot Applicable
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameCARD
Key Features
  • Based on the ST7570 narrow-band S-FSK power line networking system-on-chip
  • Suitable for point to multi-point two-way communication over AC mains
  • Embedded turn-key IEC61334-5-1 compliant PHY, MAC and MIB communication layers
  • Multiple configurable operating modes: Client, Server, Sniffer and Test
  • Flexible architecture with transceiver (EVALST7570-1) and power supply boards
  • Equipped with 110 - 240 VAC, 2 A power supply board based on the ALTAIR4-900
  • USB 2.0 connection to PC
  • Intuitive graphical user interface (GUI) for the Windows®environment with fully programmable transceiver parameters
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications

Based on the ST7570 power line networking system-on-chip, this demonstration kit embeds all the functions required for a “turn-key” power line communication network: the ST7570 modem board, the AC power supply (based on the ALTAIR4-900 chip) and the USB port to connect the kit to a PC.


The typical application environment consists of two or more EVALKITST7570-1 kits connected to an AC mains, with each kit being controlled by a PC running the ST7570 GUI software.

Out of stock
$245.00
Range Unit Price Savings
1 - 500$245.000%
Contact Sales
Associated Products