EVALKITST7590-Q1 Active

STarGRID ST7590 SoC PRIME power line communication development kit
Core ProductALTAIR4-900, ST7590
Target ApplicationCommunications and Networking
ECCN US5A992C
ECCN EU5A002A2
Packing TypeNot Applicable
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameCARD
Key Features
  • PRIME power line communication development kit based on STarGRID ST7590 PLC SoC
  • Complete EN50065 compliant reference design for modular and integrated PRIME-based application developments
  • Onboard STM32™ microcontroller for PRIME upper protocol layers, system management and application host controller
  • Flexible 2-board architecture:
    • EVALST7590-Q1, PRIME PLC board based on the ST7590 system-on-chip
    • EVLALTAIR900-M1, wide-range input voltage, 7.5 W power supply board based on the ALTAIR04-900 quasi-resonant
  • USB host interface.
  • UART/I2C connector to interface external boards
  • Intuitive “Graphical User Interface” (GUI)
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications

Based on the ST7590 power line communication system-on-chip, the EVALKITST7590-Q1 demonstration kit embeds all the functions required for a turnkey power line communication network: the PLC node based on the ST7590 device, the AC power supply based on the ALTAIR4-900 SMPS controller and the STM32 microcontroller, to implement upper layers of PRIME protocol, and either control the system as a standalone application or to connect the EVALST7590-Q1 to an external host.


The EVALST7590-Q1 device embeds STMicroelectronics®Full PRIME protocol stack and provides a complete reference for PRIME-based application developments such as smart meters or concentrators, and is an ideal standalone tool for in field PRIME network tests.

Out of stock
$245.00
Range Unit Price Savings
1 - 500$245.000%
Contact Sales