Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

EVALKITSTKNX

Miniature transceiver STKNX evaluation and development kit

Target ApplicationHome, Building and City Automation
Core ProductSTKNX, STM32
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVALKITSTKNX kit is a board integrating the STMicroelectronics miniature STKNX transceiver. This kit includes all the necessary components both to evaluate the performances of the STKNX circuit and to develop a KNX device on twisted pair medium according to the TP1-256 standard.The system is...
Read More

Key features
  • Full KNX twisted pair device development kit based on the STKNX miniature transceiver
  • Controlled by STM32F103 microcontroller 32-bit Cortex®-M3 - 16 MHz - 128 kB Flash
  • Twisted pair TP1-256 support
  • Compatible with ETS engineering tool software
  • Test firmware already downloaded in the board to demonstrate features
  • Includes originally TAPKO KNX protocol stack KAIstack
  • Supported development environments: AC6 OpenSTM32 (Linux®, Windows® and Mac OS-X) or Atollic TrueSTUDIO® (Linux and Windows)
  • JTAG debug through isolated USB host interface (ST-LINK/V2-1 on-board)
  • Standard serial wire debug (SWD) and JTAG interfaces available on standard HE10 20-pin connector
  • Connectors for extension board compatible with Arduino™ and ST Morpho standards
  • UART through isolated USB host interface for connecting a PC
  • No external supply needed during SW development in “desktop mode” (KNX disconnected), USB supply only
  • Power supply flexibility exploiting whole supplies options offered by STKNX
  • 1 button and 1 LED for KNX programming
  • 4 buttons and 4 LEDs for basic KNX sensors and actuators emulation
  • Optional 32.768 kHz crystal for RTC mode
  • Optional CPU reset control from STKNX
  • STKNX area routed on 2 PCB layers only, for reference layout
  • Compliant with bus family standard EN 50491
  • Complete reference design suitable to implement products compatibles with KNX standards:
    • CENELEC EN 50090 (EU HBES)
    • CEN EN 13321-1/2 (EU BA)
    • ISO/IEC 14543-3 (World HES)
    • GB/T 20965 (Chinese HBC)
    • ANSI/ASHRAE Standard 135 (USA)
  • Includes optional isolation mode for developing SELV product according to EN 61140
  • Operating temperature range -40 °C to +85 °C
Out of Stock
Target ApplicationHome, Building and City Automation
Core ProductSTKNX, STM32
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVALKITSTKNX kit is a board integrating the STMicroelectronics miniature STKNX transceiver. This kit includes all the necessary components both to evaluate the performances of the STKNX circuit and to develop a KNX device on twisted pair medium according to the TP1-256 standard.The system is...
Read More

Key features
  • Full KNX twisted pair device development kit based on the STKNX miniature transceiver
  • Controlled by STM32F103 microcontroller 32-bit Cortex®-M3 - 16 MHz - 128 kB Flash
  • Twisted pair TP1-256 support
  • Compatible with ETS engineering tool software
  • Test firmware already downloaded in the board to demonstrate features
  • Includes originally TAPKO KNX protocol stack KAIstack
  • Supported development environments: AC6 OpenSTM32 (Linux®, Windows® and Mac OS-X) or Atollic TrueSTUDIO® (Linux and Windows)
  • JTAG debug through isolated USB host interface (ST-LINK/V2-1 on-board)
  • Standard serial wire debug (SWD) and JTAG interfaces available on standard HE10 20-pin connector
  • Connectors for extension board compatible with Arduino™ and ST Morpho standards
  • UART through isolated USB host interface for connecting a PC
  • No external supply needed during SW development in “desktop mode” (KNX disconnected), USB supply only
  • Power supply flexibility exploiting whole supplies options offered by STKNX
  • 1 button and 1 LED for KNX programming
  • 4 buttons and 4 LEDs for basic KNX sensors and actuators emulation
  • Optional 32.768 kHz crystal for RTC mode
  • Optional CPU reset control from STKNX
  • STKNX area routed on 2 PCB layers only, for reference layout
  • Compliant with bus family standard EN 50491
  • Complete reference design suitable to implement products compatibles with KNX standards:
    • CENELEC EN 50090 (EU HBES)
    • CEN EN 13321-1/2 (EU BA)
    • ISO/IEC 14543-3 (World HES)
    • GB/T 20965 (Chinese HBC)
    • ANSI/ASHRAE Standard 135 (USA)
  • Includes optional isolation mode for developing SELV product according to EN 61140
  • Operating temperature range -40 °C to +85 °C