EVALST7538DUAL Active

Dual channel power line transceiver board based on ST7538
Quantity $ per Unit Savings
1 - 500$154.350%
Contact Sales
Out of stock
$154.35
Parameter NameParameter Value
Target ApplicationBuilding Control and Automation
Core ProductST7538
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameCARD
Key features
  • Practical tool to start designing a PLC node based on the ST7538Q power line FSK transceiver
  • Composed of three main sections:
    • Wide-range input power supply section based on VIPer12A-E, specifically designed to coexist with PLC
    • ST7538Q transceiver section
    • Line coupling interface section tuned for 72-86 kHz dual channel
  • Suitable for pointing to multi-point two-way communication over AC mains
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications
  • Controllable by a PC through
  • EVALCOMMBOARD general purpose board
  • Programmable through intuitive graphical user interface (GUI) for Windows® with full control of ST7538Q parameters