Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Single-phase with tamper monitoring energy metering demonstration board with CT and shunt based on the STPM33
| Target Application | Smart Grid Distribution and Smart Meters |
| Core Product | STPM33 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The EVALSTPM33 energy metering evaluation board is a class 0.2, single-phase meter which includes tamper monitoring, CT and shunt current sensors for power line systems with Vnom =140 to 300 V(RMS), Inom /Imax=5/100 A(RMS), flin =50/60 Hz± 10% and Tamb = -40 to +85 °C.Measured active/reactive...
Read More
|
| Target Application | Smart Grid Distribution and Smart Meters |
| Core Product | STPM33 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The EVALSTPM33 energy metering evaluation board is a class 0.2, single-phase meter which includes tamper monitoring, CT and shunt current sensors for power line systems with Vnom =140 to 300 V(RMS), Inom /Imax=5/100 A(RMS), flin =50/60 Hz± 10% and Tamb = -40 to +85 °C.Measured active/reactive...
Read More
|