Flat Rate Shipping $5.99 – Worldwide delivery   
Flat Rate Shipping $5.99 – Worldwide delivery   
Flat Rate Shipping $5.99 – Worldwide delivery   
Flat Rate Shipping $5.99 – Worldwide delivery   

EVALSTWBC-EP

NRND

Qi MP-A15 15W wireless charger TX evaluation kit based on STWBC-EP

Quantity $ per Unit Savings
1 - 2$133.400%
Contact Sales
In stock
$133.40
Parameter NameParameter Value
Target ApplicationInfrastructure
Core ProductSTWBC-EP
ECCN US3A991A2
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameCARD
Key features
  • STWBC-EP digital controller
  • MP-A15 fixed frequency topology
  • 15W output power
  • Flexible input voltage: 5V to 20V from USB connector
  • 5W mode when connected to 5V USB input
  • WPC Qi1.2.4 standard compliant
  • Robust demodulation algorithm, with triple path (V, I, f)
  • Foreign Object Detection (FOD)
  • Active presence detection
  • UART protocol to control and monitor the system
  • Complete reference design (evaluation board, schematics, PCB layout, firmware and tools)
  • 2 layers PCB
  • Low standby power consumption
  • Flash memory based
  • CE certified
  • ROHS compliant