Active
Low-THD 350W CCM-PFC pre-regulator based on L4985
| Target Application | AC-DC PSU for Server and Telecom |
| Core Product | L4985 |
| Input Voltage Min Volt | 90.0 |
| Input Voltage Max Volt | 265.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The EVL4985-350W evaluation board, based on the new L4985 continuous conduction mode power factor controller, implements a 350 W wide-range input PFC pre-regulator.It is suitable for all SMPS from 150 W to several kW and is compliant with IEC61000-3-2 and JEITA-MITI standards.Thanks to the embedded...
Read More
|
| Target Application | AC-DC PSU for Server and Telecom |
| Core Product | L4985 |
| Input Voltage Min Volt | 90.0 |
| Input Voltage Max Volt | 265.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The EVL4985-350W evaluation board, based on the new L4985 continuous conduction mode power factor controller, implements a 350 W wide-range input PFC pre-regulator.It is suitable for all SMPS from 150 W to several kW and is compliant with IEC61000-3-2 and JEITA-MITI standards.Thanks to the embedded...
Read More
|