Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

EVLGANSPIN1-3PH

Three-phase 400 W motor control reference design with GANSPIN611 and STM32G431RB

Core ProductSTM32G431RBT3, TSV911ILT, VIPER06LS, GANSPIN611
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVLGANSPIN1-3PH is a three-phase inverter based on the GANSPIN611 half-bridge GaN system-in-package (integrating 138 mΩ 650 V e-mode HEMT GaN and the gate driver with LDOs, bootstrap diode, overcurrent protection) and the STM32G431RB with Arm Cortex®-M4 MCU at 170 MHz with 128 Kbytes of...
Read More

Key features
  • Three-phase topology featuring the GANSPIN611 half-bridge system-in-package
  • GANSPIN611: 2x 138 mΩ 650 V HEMT GaN + driver in 9x9 QFN with integrated LDOs, overcurrent and bootstrap diode
  • STM32G431RB MCU Arm Cortex-M4 MCU 170 MHz
  • 3-shunt topology for sensorless field-oriented control (FOC)
  • 230 V AC mains line input filter and rectifier
  • Typical power up to 400 W, 16 kHz
  • Tuned at 10 V/ns dV/dt for EMI and motor reliability
  • Interfaces: UART, Hall position sensors, SWD
  • Three available supply rails at 12 V, 5 V, 3.3 V with VIPER06LS
  • Shunt amplifiers with TSV911ILT 8 MHz operational amplifier
  • Overcurrent protection
In stock
Quantity $ per unit Savings
1-2$248.142%
Contact sales
$248.14
$243.18
Core ProductSTM32G431RBT3, TSV911ILT, VIPER06LS, GANSPIN611
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVLGANSPIN1-3PH is a three-phase inverter based on the GANSPIN611 half-bridge GaN system-in-package (integrating 138 mΩ 650 V e-mode HEMT GaN and the gate driver with LDOs, bootstrap diode, overcurrent protection) and the STM32G431RB with Arm Cortex®-M4 MCU at 170 MHz with 128 Kbytes of...
Read More

Key features
  • Three-phase topology featuring the GANSPIN611 half-bridge system-in-package
  • GANSPIN611: 2x 138 mΩ 650 V HEMT GaN + driver in 9x9 QFN with integrated LDOs, overcurrent and bootstrap diode
  • STM32G431RB MCU Arm Cortex-M4 MCU 170 MHz
  • 3-shunt topology for sensorless field-oriented control (FOC)
  • 230 V AC mains line input filter and rectifier
  • Typical power up to 400 W, 16 kHz
  • Tuned at 10 V/ns dV/dt for EMI and motor reliability
  • Interfaces: UART, Hall position sensors, SWD
  • Three available supply rails at 12 V, 5 V, 3.3 V with VIPER06LS
  • Shunt amplifiers with TSV911ILT 8 MHz operational amplifier
  • Overcurrent protection