Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Power module for high efficiency Half-Bridge-GaN-based power supply applications with MASTERGAN7
| Core Product | MASTERGAN7 |
| Input Voltage Min Volt | 0.0 |
| Input Voltage Max Volt | 600.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The EVLMG7 is a GaN-based half-bridge power module equipped with MASTERGAN7 which quickly creates new topologies without needing a complete PCB design.The module is shipped with available footprint locations for low side resistors (set to zero) and for two external body diodes (not mounted),...
Read More
|
| Core Product | MASTERGAN7 |
| Input Voltage Min Volt | 0.0 |
| Input Voltage Max Volt | 600.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The EVLMG7 is a GaN-based half-bridge power module equipped with MASTERGAN7 which quickly creates new topologies without needing a complete PCB design.The module is shipped with available footprint locations for low side resistors (set to zero) and for two external body diodes (not mounted),...
Read More
|