Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

EVLONEPCC

USB Type-C adapter to connect ST-ONE and ST-ONEMP with STEVAL-PCC020V2

Core ProductST-ONE, ST-ONEMP
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The compact design of the EVLONEPCC allows to communicate between ST-ONE (or ST-ONEMP) and STEVAL-PCC020V2 using the UART communication channel on the USB Type-C port of the EVLONEx board. To configure ST-ONE (or ST-ONE MP) parameters through the CC line, ST-ONE (or ST-ONEMP) must be programmed as...
Read More

Key features
  • Full reference design for USB Type-C® to 6-way female Picoflex IDC flat Ribbon cable adapter with USB Type-C connector and 6-way Picoflex connector.
  • Dimensions: 37.1 x 13.4 x 9.6 mm (L x W x H).
  • Useful to set ST-ONE and ST-ONEMP parameters through UART channel when UART mapping is set on CC1/CC2.
  • It is possible to communicate between ST-ONE (or ST-ONEMP) and STEVAL-PCC020V2 directly using the USB Type-C port of the EVLONEx board.
Out of Stock
Core ProductST-ONE, ST-ONEMP
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The compact design of the EVLONEPCC allows to communicate between ST-ONE (or ST-ONEMP) and STEVAL-PCC020V2 using the UART communication channel on the USB Type-C port of the EVLONEx board. To configure ST-ONE (or ST-ONE MP) parameters through the CC line, ST-ONE (or ST-ONEMP) must be programmed as...
Read More

Key features
  • Full reference design for USB Type-C® to 6-way female Picoflex IDC flat Ribbon cable adapter with USB Type-C connector and 6-way Picoflex connector.
  • Dimensions: 37.1 x 13.4 x 9.6 mm (L x W x H).
  • Useful to set ST-ONE and ST-ONEMP parameters through UART channel when UART mapping is set on CC1/CC2.
  • It is possible to communicate between ST-ONE (or ST-ONEMP) and STEVAL-PCC020V2 directly using the USB Type-C port of the EVLONEx board.