Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
PWD5T60 circular reference design for 100 W inverter optimized for fan and pump applications
| Core Product | STM32G071RBT6, VIPER011LS, PWD5T60TR, TSV994IPT |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The EVLPWD-FAN-PUMP board is a 3-phase complete inverter based on the STM32G071RBT6 Cortex®-M0+ microcontroller and PWD5T60 3-phase motor driver.The evaluation board has been designed, in terms of characteristics and form factor, to address some of the main product applications of the PWD5T60,...
Read More
|
| Core Product | STM32G071RBT6, VIPER011LS, PWD5T60TR, TSV994IPT |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The EVLPWD-FAN-PUMP board is a 3-phase complete inverter based on the STM32G071RBT6 Cortex®-M0+ microcontroller and PWD5T60 3-phase motor driver.The evaluation board has been designed, in terms of characteristics and form factor, to address some of the main product applications of the PWD5T60,...
Read More
|