📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

FDA2100LV

FDA2100LV

Active

FDA2100LV-T

2 x 180 W / 1 x 300 W PWM digital input power amplifier with built-in diagnostics features and step-up driver

Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTQFP 64 10x10x1.0

The FDA2100LV is a new BCD technology dual bridge class D amplifier, specially intended for car radio applications.Thanks to the BCD6-SOI (Silicon On Insulation) technology it is possible to integrate a high performance D/A converter together with powerful MOSFET output amplifier working in class...
Read More

Key features
  • Integrated 105 dB D/A conversion
  • I2S & TDM digital input (3.3/1.8 V)
  • Input sampling frequency: 44.1kHz, 48 kHz, 96 kHz, 192 kHz
  • Step-up driver included
  • EMI control for FM/AM compatibility
  • Dithering possibility
  • Capable to operate down to 6 V (e.g.start-stop)
  • 6 V - 35 V operating range (RL= 8 Ω)
  • Low component count output low-pass filter
  • Output low-pass filter included in the feedback
  • Low radiation function (LRF)
  • High output power capability
    • 2 x 80 W/4 Ω @ 25 V, 1 kHz, 10 % THD
    • 2 x 120 W/4 Ω @ 30 V, 1 kHz, 10 % THD
    • 1 x 150 W/2 Ω @ 25 V, 1 kHz, 10 % THD
  • Full I2C bus driving (3.3/1.8 V):
    • I2C bus digital diagnostics (including DC and AC load detection); AC and DC loudspeaker diagnostic
  • Very flexible fault detection through integrated diagnostic
  • Protected against several kinds of misconnections
  • Offset detector (play or mute mode)
  • Two independent short circuit protections
  • Clipping detector
  • C-MOS compatible enable pin (3.3/5 V)
  • ESD protection
  • Package: TQFP64 exposed pad up
Out of Stock
Quantity $ per unit Savings
1-500$13.770%
Contact sales
$13.77
Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTQFP 64 10x10x1.0

The FDA2100LV is a new BCD technology dual bridge class D amplifier, specially intended for car radio applications.Thanks to the BCD6-SOI (Silicon On Insulation) technology it is possible to integrate a high performance D/A converter together with powerful MOSFET output amplifier working in class...
Read More

Key features
  • Integrated 105 dB D/A conversion
  • I2S & TDM digital input (3.3/1.8 V)
  • Input sampling frequency: 44.1kHz, 48 kHz, 96 kHz, 192 kHz
  • Step-up driver included
  • EMI control for FM/AM compatibility
  • Dithering possibility
  • Capable to operate down to 6 V (e.g.start-stop)
  • 6 V - 35 V operating range (RL= 8 Ω)
  • Low component count output low-pass filter
  • Output low-pass filter included in the feedback
  • Low radiation function (LRF)
  • High output power capability
    • 2 x 80 W/4 Ω @ 25 V, 1 kHz, 10 % THD
    • 2 x 120 W/4 Ω @ 30 V, 1 kHz, 10 % THD
    • 1 x 150 W/2 Ω @ 25 V, 1 kHz, 10 % THD
  • Full I2C bus driving (3.3/1.8 V):
    • I2C bus digital diagnostics (including DC and AC load detection); AC and DC loudspeaker diagnostic
  • Very flexible fault detection through integrated diagnostic
  • Protected against several kinds of misconnections
  • Offset detector (play or mute mode)
  • Two independent short circuit protections
  • Clipping detector
  • C-MOS compatible enable pin (3.3/5 V)
  • ESD protection
  • Package: TQFP64 exposed pad up