Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

FDA902HP-VYT

FDA902HP-VYT

Active

FDA902HP-VYY

class D digital input automotive power amplifier with load value recognition and load current monitor

Supply Voltage Min Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP

The FDA902HP is a dual bridge class-D amplifier, designed in the most advanced BCD technology expressly intended for car radio applications.The FDA902HP integrates a high performance D/A converter together with powerful MOSFET outputs in class-D, to get an outstanding efficiency compared to the...
Read More

Key features
  • AEC-Q100 qualified
  • Integrated 110 dB D/A conversion
  • I²S and TDM digital input (3.3/1.8 V)
  • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
  • Full I²C bus driving (3.3/1.8 V) with 8 different I²C bus addresses
  • EMI control for FM/AM compatibility
  • EMI compliance evaluated following normative CISPR25 (class V)
  • Low radiation function (LRF)
  • Very low quiescent current
  • Output low-pass filter included in the feedback allowing outstanding audio performances
  • Wide operating supply range: target 5.5 V–40 V
  • Supply voltage monitoring on I²C
  • 60 dB S/N load current monitor
  • MOSFET power outputs able to deliver 10 A peak pulse
  • MOSFET power outputs providing high output power capability under stepped up voltage:
    • 2 x 170 Wrms (typ.) on 4 Ω at 40 V, 1 kHz THD = 1%
  • Operation under standard car battery with high output power:
    • 2 x 23 Wrms (typ.) on 4 Ω at 14.4 V, 1 kHz THD = 1%
    • 2 x 37 Wrms (typ.) on 2 Ω at 14.4 V, 1 kHz THD = 1%
  • Possibility to drive 2 Ω loads on 2 channels up to 25 V:
    • 2 x 110 Wrms (typ.) on 2 Ω at 25.5 V, 1 kHz THD = 1%
  • Parallel mode
    • 1 Ω up to 25.5 V
    • 2 Ω up to 40 V
  • Independent channel operation
  • I²C bus diagnostics:
    • Short to VCC/GND diagnostics (including soft shorts up to 1 kΩ)
    • DC load diagnostics
    • AC load diagnostics
  • Digital impedance-meter (DIM)
  • Integrated fault protection
  • Input and output offset detector
  • Clipping detector
  • Legacy mode ('no I²C' mode)
  • Short circuit and ESD integrated protections
  • Package: LQFP64 exposed pad up
Out of Stock
Supply Voltage Min Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP

The FDA902HP is a dual bridge class-D amplifier, designed in the most advanced BCD technology expressly intended for car radio applications.The FDA902HP integrates a high performance D/A converter together with powerful MOSFET outputs in class-D, to get an outstanding efficiency compared to the...
Read More

Key features
  • AEC-Q100 qualified
  • Integrated 110 dB D/A conversion
  • I²S and TDM digital input (3.3/1.8 V)
  • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
  • Full I²C bus driving (3.3/1.8 V) with 8 different I²C bus addresses
  • EMI control for FM/AM compatibility
  • EMI compliance evaluated following normative CISPR25 (class V)
  • Low radiation function (LRF)
  • Very low quiescent current
  • Output low-pass filter included in the feedback allowing outstanding audio performances
  • Wide operating supply range: target 5.5 V–40 V
  • Supply voltage monitoring on I²C
  • 60 dB S/N load current monitor
  • MOSFET power outputs able to deliver 10 A peak pulse
  • MOSFET power outputs providing high output power capability under stepped up voltage:
    • 2 x 170 Wrms (typ.) on 4 Ω at 40 V, 1 kHz THD = 1%
  • Operation under standard car battery with high output power:
    • 2 x 23 Wrms (typ.) on 4 Ω at 14.4 V, 1 kHz THD = 1%
    • 2 x 37 Wrms (typ.) on 2 Ω at 14.4 V, 1 kHz THD = 1%
  • Possibility to drive 2 Ω loads on 2 channels up to 25 V:
    • 2 x 110 Wrms (typ.) on 2 Ω at 25.5 V, 1 kHz THD = 1%
  • Parallel mode
    • 1 Ω up to 25.5 V
    • 2 Ω up to 40 V
  • Independent channel operation
  • I²C bus diagnostics:
    • Short to VCC/GND diagnostics (including soft shorts up to 1 kΩ)
    • DC load diagnostics
    • AC load diagnostics
  • Digital impedance-meter (DIM)
  • Integrated fault protection
  • Input and output offset detector
  • Clipping detector
  • Legacy mode ('no I²C' mode)
  • Short circuit and ESD integrated protections
  • Package: LQFP64 exposed pad up