FDA903S-6DT

FDA903S-6DT

Active

FDA903S-6DY

1 x 10 W class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics

Supply Voltage Min Volt3.3
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN-32L WF

The FDA903S is the new ST single channel class-D audio amplifier, specifically designed for automotive applications. The FDA903S integrates a 24-bit, 100 dB DAC conversion and PWM class-D output stage with feedback before LC filter. This configuration enables the design of a compact and inexpensive...
Read More

Key features
  • AEC-Q100 qualified
  • Integrated 100 dB D/A conversion
  • I2S and TDM digital input (up to 16CH TDM)
  • Selectable input sample rate frequency (8/16/32/44.1/48/96 kHz)
  • Wide supply operating range: 3.3 V - 18 V
  • PWM frequency switching selectable by I2C
    • 352.8 kHz, 384kHz, 411.6 kHz, 448 kHz
  • 2 I2C addresses
  • MOSFET power outputs
    • Typ 10 W 4 Ω at 14.4 V, 1 kHz THD = 1%
    • Typ 5 W 8 Ω at 14.4 V, 1 kHz THD = 1%
  • Noise: 38 μV A-weighted: 20 kHz
  • 8 Ω, 4 Ω driving capability
  • Input amplitude limiter (configurable through I2C)
  • I2C full configurability and diagnostic
    • Startup diagnostic
    • Input voltage amplitude limiter function (configurable through I2C)
    • 4 x Thermal warning
    • DC diagnostic
    • OCP protection scheme configurable
    • Mute time configuration
    • DAM (Digital-Admittance-Meter)
  • Capability to run complete diagnostic in play
    • Configurable Clipping Detector
    • One of the Thermal Warnings
    • Over Current Protection
    • Open Load detection
    • High voltage mute
  • Load current monitor
  • 2 CD/Diag pin
  • Integrated ESD and short circuit protection
  • QFN32 wettable flanks
  • Tested according to CISPR 25 - Class V (Fourth edition)
In stock
Quantity $ per unit Savings
1-9$4.500%
10-24$3.4224%
25-99$3.1530%
100-249$2.8537%
250-489$2.6841%
490-500$2.6242%
Contact sales
$4.50
$4.50
Supply Voltage Min Volt3.3
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN-32L WF

The FDA903S is the new ST single channel class-D audio amplifier, specifically designed for automotive applications. The FDA903S integrates a 24-bit, 100 dB DAC conversion and PWM class-D output stage with feedback before LC filter. This configuration enables the design of a compact and inexpensive...
Read More

Key features
  • AEC-Q100 qualified
  • Integrated 100 dB D/A conversion
  • I2S and TDM digital input (up to 16CH TDM)
  • Selectable input sample rate frequency (8/16/32/44.1/48/96 kHz)
  • Wide supply operating range: 3.3 V - 18 V
  • PWM frequency switching selectable by I2C
    • 352.8 kHz, 384kHz, 411.6 kHz, 448 kHz
  • 2 I2C addresses
  • MOSFET power outputs
    • Typ 10 W 4 Ω at 14.4 V, 1 kHz THD = 1%
    • Typ 5 W 8 Ω at 14.4 V, 1 kHz THD = 1%
  • Noise: 38 μV A-weighted: 20 kHz
  • 8 Ω, 4 Ω driving capability
  • Input amplitude limiter (configurable through I2C)
  • I2C full configurability and diagnostic
    • Startup diagnostic
    • Input voltage amplitude limiter function (configurable through I2C)
    • 4 x Thermal warning
    • DC diagnostic
    • OCP protection scheme configurable
    • Mute time configuration
    • DAM (Digital-Admittance-Meter)
  • Capability to run complete diagnostic in play
    • Configurable Clipping Detector
    • One of the Thermal Warnings
    • Over Current Protection
    • Open Load detection
    • High voltage mute
  • Load current monitor
  • 2 CD/Diag pin
  • Integrated ESD and short circuit protection
  • QFN32 wettable flanks
  • Tested according to CISPR 25 - Class V (Fourth edition)