FERD2045SB-TR

Active

Free

45 V, 20 A Field-Effect Rectifier Diode (FERD)

Quantity $ per Unit Savings
1 - 9$0.801%
10 - 99$0.7111%
100 - 499$0.5432%
500$0.4346%
Contact Sales
In stock
$0.80
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This single rectifier is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.


Therefore it can advantageously replace 45 V low voltage Schottky diodes.


Packaged in DPAK, this device is intended to be used in rectification and freewheeling operations in power supplies.

Key features
  • ST advanced rectifier process
  • Stable leakage current over reverse voltage
  • Low forward voltage drop
  • High frequency operation
  • ECOPACK®2 compliant component for DPAK on demand