$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
100 V, 20 A Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 100 V rectifier has been optimized for use in confined casing applications where both efficiency and thermal performance matter.With a lower dependency of leakage current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.63 | 2% |
| 10-99 | $0.80 | 50% |
| 100-499 | $0.60 | 63% |
| 500 | $0.49 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 100 V rectifier has been optimized for use in confined casing applications where both efficiency and thermal performance matter.With a lower dependency of leakage current...
Read More
|