Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
100 V, 20 A Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 100 V rectifier has been optimized for use in confined casing applications where both efficiency and thermal performance matter.With a lower dependency of leakage current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.70 | 2% |
| 10-99 | $0.81 | 52% |
| 100-499 | $0.72 | 57% |
| 500 | $0.56 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 100 V rectifier has been optimized for use in confined casing applications where both efficiency and thermal performance matter.With a lower dependency of leakage current...
Read More
|