🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
100 V, 20 A Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 100 V rectifier has been optimized for use in confined casing applications where both efficiency and thermal performance matter.With a lower dependency of leakage current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.34 | 1% |
| 10-99 | $0.32 | 6% |
| 100-500 | $0.31 | 9% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 100 V rectifier has been optimized for use in confined casing applications where both efficiency and thermal performance matter.With a lower dependency of leakage current...
Read More
|