📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

FERD20L60CG-TR

FERD20L60CG-TR

FERD20L60CTS

NRND

60 V, 20 A dual Field-Effect Rectifier Diode (FERD)

Quantity $ per Unit Savings
1 - 9$1.040%
10 - 99$0.9310%
100 - 499$0.7230%
500$0.6042%
Contact Sales
In stock
$1.04
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.


This 60 V rectifier has been optimized for use in confined applications where both efficiency and thermal performance are key.


This device is suitable for use in adapters and chargers.

Key features
  • ST advanced rectifier process
  • Stable leakage current over reverse voltage
  • Reduced leakage current
  • Low forward voltage drop
  • High frequency operation