📢 Special offer this month! Get FREE SHIPPING in 3-phase FOC BLDC motor control applications. no min. purchase or code required. Order now! 🛒

FERD20M60SR

FERD20M60SR

FERD20M60ST

Active

Free

60 V, 20 A Field Effect Rectifier Diode (FERD)

Quantity $ per Unit Savings
1 - 9$1.410%
10 - 99$1.2710%
100 - 499$0.9930%
500$0.8242%
Contact Sales
In stock
$1.41
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

This single rectifier is based on a proprietary technology, enabling to achieve the best in class VF/IRtrade-off for a given silicon surface.


Packaged in TO-220AB and I²PAK, this device is intended to be used in rectification and freewheeling operations in switch-mode power supplies.

Key features
  • ST proprietary process
  • Stable leakage current over reverse voltage
  • Low forward voltage drop
  • High frequency operation