Active
100 V, 30 A Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface. This 100 V rectifier has been optimized for use in confined applications where both efficiency and thermal performance are key. With a lower dependency of leakage current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.70 | 0% |
| 10-99 | $1.08 | 37% |
| 100-499 | $0.72 | 58% |
| 500 | $0.56 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface. This 100 V rectifier has been optimized for use in confined applications where both efficiency and thermal performance are key. With a lower dependency of leakage current...
Read More
|