Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
60 V, 30 A dual Low Vf Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 60 V rectifier has been optimized for use in confined applications where both efficiency and thermal performance are key.This device is suitable for use in adapters and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.16 | 2% |
| 10-99 | $1.04 | 51% |
| 100-499 | $0.87 | 59% |
| 500 | $0.73 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 60 V rectifier has been optimized for use in confined applications where both efficiency and thermal performance are key.This device is suitable for use in adapters and...
Read More
|