Active
60 V, 30 A dual Low Vf Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 60 V rectifier has been optimized for use in confined applications where both efficiency and thermal performance are key.This device is suitable for use in adapters and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.77 | 2% |
| 10-99 | $0.84 | 51% |
| 100-499 | $0.71 | 59% |
| 500 | $0.61 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 60 V rectifier has been optimized for use in confined applications where both efficiency and thermal performance are key.This device is suitable for use in adapters and...
Read More
|