📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

FERD30M45CG-TR

FERD30M45CG-TR

FERD30M45CT

FERD30M45CT

FERD30M45CR

NRND

45V, 30 A dual Field-Effect Rectifier Diode (FERD)

Quantity $ per Unit Savings
1 - 9$1.580%
10 - 99$1.4210%
100 - 499$1.1527%
500$0.9341%
Contact Sales
In stock
$1.58
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameI2PAK

This dual center tap field effect rectifier provides stable leakage current over the full range of reverse voltage and low forward voltage drop.


Packaged in TO-220AB, I²PAK or D2PAK, this device is intended to be used in solar bypass junction boxes and in switch mode power supplies.

Key features
  • Advanced rectifier proprietary process
  • Stable leakage current over reverse voltage
  • Reduce leakage current
  • Low forward voltage drop
  • High frequency operation