Active
45 V, 40 A dual Ultra-Low Vf Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
This dual rectifier is based on a proprietary technology that achieves the best in class VF/IRfor a given silicon surface.
Packaged in TO-220AB, and D2PAK, this device is intended to be used in switch mode power supplies, or automotive applications
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.77 | 2% |
| 10-99 | $1.79 | 34% |
| 100-499 | $1.23 | 55% |
| 500 | $0.98 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
This dual rectifier is based on a proprietary technology that achieves the best in class VF/IRfor a given silicon surface.
Packaged in TO-220AB, and D2PAK, this device is intended to be used in switch mode power supplies, or automotive applications
|