Active
Automotive, 100 V - 2 x 30 A Field Effect Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
The FERD60H100C-Y is based on proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 100 V automotive diode has been optimized for use in confined applications where both efficiency and thermal performance are key parameters.This device is suitable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.76 | 2% |
| 10-99 | $2.46 | 33% |
| 100-499 | $1.72 | 53% |
| 500 | $1.48 | 60% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
The FERD60H100C-Y is based on proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 100 V automotive diode has been optimized for use in confined applications where both efficiency and thermal performance are key parameters.This device is suitable...
Read More
|