📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

FERD60U45CT

Active

45 V, 60 A dual ultra low Vf Field-Effect Rectifier Diode (FERD)

Quantity $ per Unit Savings
1 - 9$2.463%
10 - 99$2.227%
100 - 499$1.7725%
500$1.6033%
Contact Sales
Out of stock
$2.38
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

This dual rectifier is based on a proprietary technology that achieves the best in class VF/IRfor a given silicon surface.


Packaged in TO-220AB, this device is intended to be used in switch mode power supplies, or automotive applications

Key features
  • ST advanced rectifier process
  • Stable leakage current over reverse voltage
  • Low forward voltage drop
  • High frequency operation