Active

FLC01-200B-TR

Fire lighter circuit

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The FLC01 series has been especially developed for capacitance discharge operation. The main applications are gas lighters or ignitors such as cookers / gas boilers / gas hobs...It provides a fully integrated function, with high performance and reliability levels, adapted to severe and hot...
Read More

Key features
  • Dedicated thyristor structure for capacitance discharge ignition operation
  • High pulse current capability:
    • 190 A at tp= 10 μs
  • Fast turn-on operation
  • Designed for high ambient temperature (up to 120° C)
  • Benefits
    • Space saving thanks to monolithic function integration
    • High reliability with planar technology
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The FLC01 series has been especially developed for capacitance discharge operation. The main applications are gas lighters or ignitors such as cookers / gas boilers / gas hobs...It provides a fully integrated function, with high performance and reliability levels, adapted to severe and hot...
Read More

Key features
  • Dedicated thyristor structure for capacitance discharge ignition operation
  • High pulse current capability:
    • 190 A at tp= 10 μs
  • Fast turn-on operation
  • Designed for high ambient temperature (up to 120° C)
  • Benefits
    • Space saving thanks to monolithic function integration
    • High reliability with planar technology