FLC21-135A Active

Low power fire lighter circuit
ECCN USEAR99
ECCN EUNEC
Packing TypePoly Bag
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-92
Key Features
  • DEDICATED THYRISTOR STRUCTURE FOR CAPACITIVE DISCHARGE IGNITION OPERATION
  • AC OR DC OPERATION CAPABILITY WITH SUPPLY FROM THE AC MAINS OR A DC BATTERY
  • HIGH PULSE CURRENT CAPABILITY IFRM = 90A @ tp = 10mS\t
  • DESIGNED FOR HIGH AMBIENT TEMPERATURE (up to 120˚C)
  • FAST TURN-ON OPERATION

The FLC21-135A has been especially developed for capacitance discharge operation. The main applications are: fuel ignitors, fuel or gas heaters, gas ranges, cooker tops, barbecues, water heaters, HVACs, portable ignitors, insect killers.


Based on ST's ASD technology, it provides a fully integrated function, with high performance and reliability levels, adapted to severe and hot temperature environment.


The typical supply of the FLC21-135A fire lighter circuit is a DC battery or the AC mains.

In stock:
$0.99
Range Unit Price Savings
1 - 9$0.990%
10 - 99$0.8415%
100 - 249$0.6435%
250 - 499$0.5742%
500$0.5446%
Contact Sales