Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

FRDM-STBA-A8964

FRDM-STBA-A8964 sensor toolbox development board

Operating RangeIndustrial
Core ProductFXLS8964AF
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The FRDM-STBA-A8964 is a sensor add-on/companion shield board for FXLS8964AF 3-axis low-power motion wake accelerometer.FRDM-STBA-A8964 sensor shield board can be kitted with a FRDM MCU (FRDM-K22F) board to enable quick customer evaluation of FXLS8964AF using sensor toolbox enablement SW and...
Read More

Key features
  • Sensor evaluation board for FXLS8964AF, also offered as custom sensor kit with FRDM-K22F.
  • Enables quick sensor evaluation and helps accelerate quick prototyping and development using NXP sensors
  • Compatible with Arduino® and most NXP Freedom development boards
  • Supports I2C and SPI communication interface with host MCU
  • Supports hardware configurability to switch between accelerometer mode (normal vs. motion detect) and I2C/SPI interface mode
  • Multiple test points
Out of Stock
Operating RangeIndustrial
Core ProductFXLS8964AF
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The FRDM-STBA-A8964 is a sensor add-on/companion shield board for FXLS8964AF 3-axis low-power motion wake accelerometer.FRDM-STBA-A8964 sensor shield board can be kitted with a FRDM MCU (FRDM-K22F) board to enable quick customer evaluation of FXLS8964AF using sensor toolbox enablement SW and...
Read More

Key features
  • Sensor evaluation board for FXLS8964AF, also offered as custom sensor kit with FRDM-K22F.
  • Enables quick sensor evaluation and helps accelerate quick prototyping and development using NXP sensors
  • Compatible with Arduino® and most NXP Freedom development boards
  • Supports I2C and SPI communication interface with host MCU
  • Supports hardware configurability to switch between accelerometer mode (normal vs. motion detect) and I2C/SPI interface mode
  • Multiple test points