Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

FXLS8961AFR1

3-axis low-g accelerometer: ultra-low power 3-axis accelerometer for automotive applications requiring high performance over temperature

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameDLQFN12 3 x 3 x 1.25 mm

​FXLS8961AF is a compact 3-axis MEMS accelerometer designed for use in a wide range of automotive security and convenience applications that require ultra-low-power wake-up on motion as well as good performance over temperature. The part supports both high-performance and low-power operating...
Read More

Key features
  • ±2/4/8/16 g user-selectable, full-scale measurement ranges
  • 12-bit acceleration data
  • 8-bit temperature sensor data
  • Low noise: 230 µg/√Hz typical in high-performance mode
  • Low-power capability:

    • ≤ 2 μA IDD for ODRs up to 6.25 Hz

    • < 4 µA IDD for ODRs up to 50 Hz
  • Post-board mount zero-g offset and TCO performance of ±30 mg (typ) and ±0.25 mg/°C (typ), respectively
  • Selectable ODRs from 0.78 to 3200 Hz in both low-power and high-performance modes
  • Flexible performance mode allowing custom ODRs with programmable decimation (resolution) and idle-time settings
  • 144 byte output data buffer (FIFO/LIFO) capable of storing up to 32 12-bit X/Y/Z data triplets
  • Flexible Sensor Data Change Detection (SDCD) function for realizing motion or no motion, high-g/low-g, freefall, and other inertial events
  • Autonomous orientation detection function (portrait/landscape/up/down)
  • Self-governed low-power motion-detection mode with one wire interface option
  • 12-bit vector magnitude calculation
  • Trigger input for synchronizing data collection with an external system
  • I²C interface frequencies up to 1 MHz; 3- and 4-wire SPI interface with clock frequencies up to 4 MHz
  • Bidirectional, robust self-test diagnostic: Device motion or orientation does not impact the result.
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameDLQFN12 3 x 3 x 1.25 mm

​FXLS8961AF is a compact 3-axis MEMS accelerometer designed for use in a wide range of automotive security and convenience applications that require ultra-low-power wake-up on motion as well as good performance over temperature. The part supports both high-performance and low-power operating...
Read More

Key features
  • ±2/4/8/16 g user-selectable, full-scale measurement ranges
  • 12-bit acceleration data
  • 8-bit temperature sensor data
  • Low noise: 230 µg/√Hz typical in high-performance mode
  • Low-power capability:

    • ≤ 2 μA IDD for ODRs up to 6.25 Hz

    • < 4 µA IDD for ODRs up to 50 Hz
  • Post-board mount zero-g offset and TCO performance of ±30 mg (typ) and ±0.25 mg/°C (typ), respectively
  • Selectable ODRs from 0.78 to 3200 Hz in both low-power and high-performance modes
  • Flexible performance mode allowing custom ODRs with programmable decimation (resolution) and idle-time settings
  • 144 byte output data buffer (FIFO/LIFO) capable of storing up to 32 12-bit X/Y/Z data triplets
  • Flexible Sensor Data Change Detection (SDCD) function for realizing motion or no motion, high-g/low-g, freefall, and other inertial events
  • Autonomous orientation detection function (portrait/landscape/up/down)
  • Self-governed low-power motion-detection mode with one wire interface option
  • 12-bit vector magnitude calculation
  • Trigger input for synchronizing data collection with an external system
  • I²C interface frequencies up to 1 MHz; 3- and 4-wire SPI interface with clock frequencies up to 4 MHz
  • Bidirectional, robust self-test diagnostic: Device motion or orientation does not impact the result.